??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
5-7/16 Inch
SAF Series
532
Part No.
037850
Description
P4B532-ISAF-507R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
6.478 Inch
B
21-21/32 Inch
C
6-1/4 Inch
Dmin
17-3/8 Inch
Dmax
19-1/4 Inch
E
3-3/4 Inch
Bolt Diameter
1 Inch
G
2-1/16 Inch
H
2-11/32 Inch
J
12-1/2 Inch
L
8-3/4 Inch
M
6-11/16 Inch
P
13-3/8 Inch
S
4.167 Inch
Total Expansion
3/8 Inch
Y
0.036 Inch
Z
5-59/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.